SLVUDI3 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Quick Start
      2. 2.1.2 Test Points
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Efficiency, Load Regulation, and Dropout
      2. 3.1.2 Load Transients
      3. 3.1.3 Start-Up and Shutdown
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Description

The LMR60440-Q1 evaluation module (EVM) operates over a wide input voltage range of 8V to 36V to provide a regulated 3.3V output up to 4A load at 2.2MHz switching frequency. The LMR60440RBMQEVM can support output voltage regulation accuracy greater than 1% and the output voltage setpoint is adjustable using an external resistor divider.