SLVUDA6 February 2026
LP-MSPM0G3218 uses the following devices from Texas Instruments.
| Device Name | Description | Purpose |
| MSP432E401YTPDT | SimpleLink™ 32-bit ARM Cortex-M4F MCU with Ethernet™, CAN, 1MB Flash and 256kB RAM | XDS110 Host Device |
| TPD4E004RSER | ESD-protection array for high-speed data interfaces, 4 channels | Protect LP-MSPM0H3216 from ESD damage through USB connector |
| TPS73533DRBT | 500mA, adjustable, low quiescent current, low-noise, highPSRR, single-output LDO regulator | 3.3V power XDS110 |
| MSPM0G3218SPM | Mixed-signal Microcontroller with 32MHz Arm® Cortex®32-bitM0+ CPU, 256kB flash, and 32kB SRAM | Evaluation device |