SLVUDA6 February   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Getting Started
    1. 2.1 Introduction
    2. 2.2 Key Features
    3. 2.3 What's Included
      1. 2.3.1 Kit Contents
      2. 2.3.2 Software Examples
    4. 2.4 Connecting to the Computer
    5. 2.5 First Steps: Out of Box Experience (OoBE)
    6. 2.6 Next Steps: Looking Into the Provided Code
  7. 3Hardware
    1. 3.1 Jumper Map
    2. 3.2 Block Diagram
    3. 3.3 Hardware Features
      1. 3.3.1 MSPM0G3218 MCU
    4. 3.4 XDS110-ET Onboard Debug Probe With EnergyTrace Technology
      1. 3.4.1 Application (or Backchannel) UART
      2. 3.4.2 Using an External Debug Probe Instead of the Onboard XDS110-ET
      3. 3.4.3 Using the XDS110-ET Debug Probe With a Different Target
      4. 3.4.4 Special Features
        1. 3.4.4.1 Thermistor
    5. 3.5 Power
      1. 3.5.1 XDS110-ET USB Power
    6. 3.6 External Power Supply and BoosterPack Plug-in Module
    7. 3.7 Measure Current Draw of the MSPM0 MCU
    8. 3.8 Clocking
    9. 3.9 BoosterPack Plug-in Module Pinout
  8. 4Software Examples
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  10. 6Resources
    1. 6.1 Integrated Development Environments
      1. 6.1.1 TI Cloud Development Tools
      2. 6.1.2 TI Resource Explorer Cloud
      3. 6.1.3 Code Composer Studio Cloud
      4. 6.1.4 Code Composer Studio IDE
    2. 6.2 MSPM0 SDK and TI Resource Explorer
    3. 6.3 MSPM0G3218 MCU
      1. 6.3.1 Device Documentation
      2. 6.3.2 MSPM0G3218 Code Examples
    4. 6.4 Community Resources
      1. 6.4.1 TI E2E™ Forums
  11. 7Additional Information
    1. 7.1 Trademarks
  12. 8Revision History

Using the XDS110-ET Debug Probe With a Different Target

The XDS110-ET debug probe on the LaunchPad development kit can interface to most Arm Cortex-M devices, not just the onboard target MSPM0G3218 device. This functionality is enabled by the J102 10-pin Cortex-M JTAG connector and a 10-pin cable. Header J102 follows the Cortex-M Arm standard, however, pin 1 is not a voltage sense pin. The XDS110- ET outputs only 3.3V JTAG signals. If another voltage level is needed, the user must provide level shifters to translate the JTAG signal voltages. Additionally, 3.3V of output power can be sourced from the XDS110-ET when jumper JP102 is connected. This allows the XDS110-ET to power the external target at 3.3V through pin 1. EnergyTrace functionality is not available when programming an external target.

  1. Remove jumpers on the JTAG signals on the J101 isolation block, including RST, TMS, TCK, TDO, and TDI.
  2. Plug the 10-pin cable into J102, and connect to an external target. J102 follows the Arm Cortex Debug Connector standard outlined in Cortex-M Debug Connectors.
  3. Plug USB power into the LaunchPad development kit, or power the kit externally. JTAG levels are 3.3V ONLY.