SLVUDA6 February   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Getting Started
    1. 2.1 Introduction
    2. 2.2 Key Features
    3. 2.3 What's Included
      1. 2.3.1 Kit Contents
      2. 2.3.2 Software Examples
    4. 2.4 Connecting to the Computer
    5. 2.5 First Steps: Out of Box Experience (OoBE)
    6. 2.6 Next Steps: Looking Into the Provided Code
  7. 3Hardware
    1. 3.1 Jumper Map
    2. 3.2 Block Diagram
    3. 3.3 Hardware Features
      1. 3.3.1 MSPM0G3218 MCU
    4. 3.4 XDS110-ET Onboard Debug Probe With EnergyTrace Technology
      1. 3.4.1 Application (or Backchannel) UART
      2. 3.4.2 Using an External Debug Probe Instead of the Onboard XDS110-ET
      3. 3.4.3 Using the XDS110-ET Debug Probe With a Different Target
      4. 3.4.4 Special Features
        1. 3.4.4.1 Thermistor
    5. 3.5 Power
      1. 3.5.1 XDS110-ET USB Power
    6. 3.6 External Power Supply and BoosterPack Plug-in Module
    7. 3.7 Measure Current Draw of the MSPM0 MCU
    8. 3.8 Clocking
    9. 3.9 BoosterPack Plug-in Module Pinout
  8. 4Software Examples
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  10. 6Resources
    1. 6.1 Integrated Development Environments
      1. 6.1.1 TI Cloud Development Tools
      2. 6.1.2 TI Resource Explorer Cloud
      3. 6.1.3 Code Composer Studio Cloud
      4. 6.1.4 Code Composer Studio IDE
    2. 6.2 MSPM0 SDK and TI Resource Explorer
    3. 6.3 MSPM0G3218 MCU
      1. 6.3.1 Device Documentation
      2. 6.3.2 MSPM0G3218 Code Examples
    4. 6.4 Community Resources
      1. 6.4.1 TI E2E™ Forums
  11. 7Additional Information
    1. 7.1 Trademarks
  12. 8Revision History

Clocking

The MSPM0G3218 provides external clocks in addition to the internal clocks in the device.

  • Y1: 32.768kHz 12.5pF crystal
  • Y2: 40MHz 12pF crystal

The internal SYSOSC is 32MHz by default at an accuracy of 2.5%. For higher accuracy, connect a 0.1% resistor at ROSC pin. The MCLK is sourced by 32MHz SYSOSC at default. CPUCLK is sourced directly from MCLK in RUN mode and disabled in other modes. The low-power clock (ULPCLK) can be sourced by MCLK and active in RUN and SLEEP mode by configuration. For more clock tree details, see Section 2.3 Clock Module (CKM) in the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.