SLVUD87 July   2026 TPS65214

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PDN and Sequence Diagrams
    1. 2.1 TPS6521431 Power Sequence and Example Block Diagram
  6. 3NVM Device Settings
    1. 3.1  Device ID
    2. 3.2  Enable Settings
    3. 3.3  Regulator Voltage Settings
    4. 3.4  Sequence Settings
      1. 3.4.1 Power-Up Sequence
      2. 3.4.2 Power-Down Sequence
    5. 3.5  EN / PB / VSENSE Settings
    6. 3.6  Multi-Function Pin Settings
    7. 3.7  Over-Current Deglitch
    8. 3.8  Mask Settings
    9. 3.9  Discharge Check
    10. 3.10 Low Power Mode
  7. 4Revision History

Power-Up Sequence

Table 3-6 Power-Up Sequence - Slot Assignment
PMIC RailRegister AddressField NameValueDescription
BUCK10x11BUCK1_SEQUENCE_ON_SLOT0x0slot 0
BUCK20x10BUCK2_SEQUENCE_ON_SLOT0x1slot 1
BUCK30x0FBUCK3_SEQUENCE_ON_SLOT0x3slot 3
LDO10x0CLDO1_SEQUENCE_ON_SLOT0x1slot 1
LDO20x0D LDO2_SEQUENCE_ON_SLOT0x3slot 3
GPO0x15GPO_SEQUENCE_ON_SLOT0x0slot 0
GPIO0x13GPIO_SEQUENCE_ON_SLOT0x0slot 0
nRSTOUT0x12 nRST_SEQUENCE_ON_SLOT0x7slot 7

Note: PMIC rails are turned ON during the power-up sequence if the corresponding EN bit on section "Enable Setting" is set to 0x01.

Table 3-7 Power-Up Sequence - Slot Duration
Register AddressField NameValueDescription
SLOT00x16POWER_UP_SLOT_0_DURATION0x11.5ms
SLOT10x16POWER_UP_SLOT_1_DURATION0x310ms
SLOT20x16POWER_UP_SLOT_2_DURATION0x310ms
SLOT30x16POWER_UP_SLOT_3_DURATION0x310ms
SLOT40x17POWER_UP_SLOT_4_DURATION0x310ms
SLOT50x17POWER_UP_SLOT_5_DURATION0x310ms
SLOT60x17POWER_UP_SLOT_6_DURATION0x310ms
SLOT70x17POWER_UP_SLOT_7_DURATION0x310ms