SLVUD87 July 2026 TPS65214
This section describes how each of the PMIC power resources are configured.
| PMIC Rail | Register Address | Field Name | Value | Description |
|---|---|---|---|---|
| BUCK1 | 0x0A | BUCK1_VSET (Output Voltage) | 0x18 | 1.200V |
| 0x0A | BUCK1_UV_THR_SEL (UV threshold) | 0x1 | -10% UV detection | |
| 0x0A | BUCK1_BW_SEL (Bandwidth) | 0x0 | low bandwidth | |
| 0x1D | BUCK1_DVS_STBY | 0x0 | No DVS transition in STBY | |
| 0x1D | BUCK1_VSET_STBY | 0x00 | 0ms | |
| BUCK2 | 0x09 | BUCK2_VSET (Output Voltage) | 0x24 | 1.800V |
| 0x09 | BUCK2_UV_THR_SEL (UV threshold) | 0x1 | -10% UV detection | |
| 0x09 | BUCK2_BW_SEL (Bandwidth) | 0x0 | low bandwidth | |
| 0x1C | BUCK2_DVS_STBY | 0x0 | No DVS transition in STBY | |
| 0x1C | BUCK2_VSET_STBY | 0x00 | 0ms | |
| BUCK3 | 0x08 | BUCK3_VSET (Output Voltage) | 0x33 | 3.300V |
| 0x08 | BUCK3_UV_THR_SEL (UV threshold) | 0x1 | -10% UV detection | |
| 0x08 | BUCK3_BW_SEL (Bandwidth) | 0x0 | low bandwidth | |
| 0x19 | BUCK3_DVS_STBY | 0x0 | No DVS transition in STBY | |
| 0x19 | BUCK3_VSET_STBY | 0x00 | 0ms |
| PMIC Rail | Register Address | Field Name | Value | Description |
|---|---|---|---|---|
| LDO1 | 0x05 | LDO1_VSET | 0x1A | 1.800V |
| 0x05 | LDO1_LSW_CONFIG | 0x0 | LDO Mode | |
| 0x1E | LDO1_UV_THR | 0x1 | -10% UV detection | |
| 0x04 | LDO1_DVS_STBY | 0x0 | No DVS transition in STBY | |
| 0x04 | LDO1_VSET_STBY | 0x0 | 0.600V | |
| LDO2 | 0x06 | LDO2_VSET | 0x38 | 3.300V |
| 0x06 | LDO2_LSW_CONFIG | 0x0 | LDO Mode | |
| 0x1E | LDO2_UV_THR | 0x1 | -10% UV detection | |
| 0x07 | LDO2_DVS_STBY | 0x0 | No DVS transition in STBY | |
| 0x07 | LDO2_VSET_STBY | 0x0 | 0.600V |