SLVUD87 July   2026 TPS65214

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PDN and Sequence Diagrams
    1. 2.1 TPS6521431 Power Sequence and Example Block Diagram
  6. 3NVM Device Settings
    1. 3.1  Device ID
    2. 3.2  Enable Settings
    3. 3.3  Regulator Voltage Settings
    4. 3.4  Sequence Settings
      1. 3.4.1 Power-Up Sequence
      2. 3.4.2 Power-Down Sequence
    5. 3.5  EN / PB / VSENSE Settings
    6. 3.6  Multi-Function Pin Settings
    7. 3.7  Over-Current Deglitch
    8. 3.8  Mask Settings
    9. 3.9  Discharge Check
    10. 3.10 Low Power Mode
  7. 4Revision History

NVM Device Settings

The following sections describe the default configuration on the NVM-backed registers. During the power-down-sequence, non-NVM-backed bits are reset, with the exception of unmasked interrupt bits and DISCHARGE_EN bits.