SLVUD72 June 2026 TPS61290
The Register Map screen shows a register-wise view of all parameters. Here, single registers can be read or written to the device (if applicable). See also TPS61290x 5.5V, 11A, Synchronous Boost Converter With Bypass Mode, I2C Interface, and Fast Transient Response for a detailed description of the TPS61290 registers.