SLVUD72 June 2026 TPS61290
This EVM is designed for 1.8V to 5.2V input voltage and 3.4V output voltage applications. The EN jumper (J10) controls the ON and OFF of the device. The GPIO jumper (J11) controls I2C address. This EVM has test points of TP1 for SW voltage. The output voltage can be modified by I2C for other application conditions as per the datasheet.
This user's guide describes the characteristics and operation of the evaluation module TPS61290EVM. This document provides instructions on how to use the evaluation module. Throughout this document, the terms of evaluation board, evaluation module, and EVM are synonymous with the TPS61290EVM. This document also includes a schematic, reference printed circuit board (PCB) layout, and a complete bill of materials (BOM).
![]() | Hot surface. Contact can cause burns. Do not touch. | |