SLVUD72
June 2026
TPS61290
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Modification
2.2
Connector, Test Point, and Jumper Descriptions
2.2.1
Connector and Test Point Descriptions
2.2.2
Jumper Configuration
2.2.2.1
J10 (ENABLE)
2.2.2.2
J11 (I2C Target Address Selection)
2.3
Test Procedure
3
Software
3.1
Software User Interface
3.1.1
Install USB2ANY Explorer
3.1.2
GUI Installation
3.1.3
Interface Hardware Setup
3.1.4
User Interface Operation
3.1.5
Register Map Screen
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
Wide input and output voltage range
I
2
C interface
Programmable output voltage from 2.35V to 5.5V with 50mV step
Programmable average input current limit up to 11A with 500mA step
High efficiency and good load transient performance
Forced bypass function
Output discharge function
Programmable PFM and FPWM mode at light load