A graphical user interface (GUI) is available on
the TI developer zone. The GUI allows simple and convenient
programming of the device through the TI USB2ANY device.
- Download the zip file for the desired platform.
- Download GUI Composer Runtime.
- Extract the zip folder and install the GUI.
- Run through the installation steps. The installation wizard shows a prompt for
GUI Composer Runtime. This action is done automatically.
- Open the GUI.