SLVUCD4A November 2022 – July 2026 DRA821U , DRA821U-Q1 , TPS6594-Q1
In the TPS6594-Q1 data sheet, there are seven application-based configurations for each BUCK to operate within. The following list includes the different configurations available:
The seven configurations also have optimal output inductance values that optimize the performance of each buck under these various conditions. Table 5-1 shows the default configurations for the BUCKs. These settings cannot be changed after device startup.
| Device | BUCK Rail | Default Application Use Case | Recommended Inductor Value |
|---|---|---|---|
| TPS65941515-Q1 | BUCK1 | 4.4 MHz VOUT Less than 1.9 V Single Phase | 220 nH |
| BUCK2 | 4.4 MHz VOUT Less than 1.9 V Single Phase | 220 nH | |
| BUCK3 | 4.4 MHz VOUT Less than 1.9 V Single Phase | 220 nH | |
| BUCK4 | 4.4 MHz VOUT Less than 1.9 V Single Phase | 220 nH | |
| BUCK5 | 4.4 MHz VOUT Less than 1.9 V Single Phase | 220 nH |