SLVUCD4A November   2022  – July 2026 DRA821U , DRA821U-Q1 , TPS6594-Q1

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. System Description
  7. Highlighted Products
    1. 2.1 Device Versions
  8. Processor Connections
    1. 3.1 Power Mapping
    2. 3.2 Control Mapping
  9. Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  10. Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Watchdog Settings
  11. Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 TO_ACTIVE
      5. 6.3.5 TO_RETENTION
  12. Application Examples
    1. 7.1 Moving Between States: ACTIVE and RETENTION
      1. 7.1.1 ACTIVE
      2. 7.1.2 RETENTION
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
    4. 7.4 GPIO8 and Watchdog
  13. References
  14. Support Resources
  15. 10Trademarks
  16. 11Revision History

Finite State Machine (FSM) Settings

These settings describe how the PMIC output rails are assigned to various system-level states. Also, the default trigger for each system-level state is described. All these settings can be changed though I2C after startup.

Table 5-7 FSM NVM Settings
Register NameField NameTPS65941515-Q1
ValueDescription
RAIL_SEL_1BUCK1_GRP_SEL

0x1

MCU rail group

BUCK2_GRP_SEL

0x1

MCU rail group

BUCK3_GRP_SEL

0x1

MCU rail group
BUCK4_GRP_SEL

0x1

MCU rail group
RAIL_SEL_2BUCK5_GRP_SEL

0x1

MCU rail group
LDO1_GRP_SEL

0x1

MCU rail group
LDO2_GRP_SEL

0x1

MCU rail group
LDO3_GRP_SEL

0x1

MCU rail group
RAIL_SEL_3LDO4_GRP_SEL

0x1

MCU rail group
VCCA_GRP_SEL0x1MCU rail group
FSM_TRIG_SEL_1MCU_RAIL_TRIG0x2MCU power error
SOC_RAIL_TRIG0x3SOC power error

Not used in this NVM configuration.

OTHER_RAIL_TRIG0x3SOC power error

Not used in this NVM configuration.

SEVERE_ERR_TRIG0x0Immediate shutdown
FSM_TRIG_SEL_2MODERATE_ERR_TRIG0x1Orderly shutdown