SLVUCC2 October 2021 MCT8316A
It is recommended to increase the Slew rate to reduce switching losses and maximize thermal efficiency. However, increasing the slew rate will increase the EMI noise. In applications where EMI noise is a concern, it is recommended to decrease the slew rate. Slew rate in MCT8316AT can be configured to 25 V/µs, 50 V/µs, 125 V/µs and 200 V/µs.
Buck regulator output in MCT8316AT can be configured to 3.3 V or 5 V.