SLVUCC2 October   2021 MCT8316A

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Hardware Setup
      1. 1.1.1 Jumper Configuration
      2. 1.1.2 External Connections
  3. 2Quick Tuning
  4. 3Comprehensive Tuning
    1. 3.1 Cycle by cycle current limit
      1. 3.1.1 Selecting ILIMIT Pin Resistor
    2. 3.2 Motor Startup Settings
      1. 3.2.1 Motor Startup Profile
      2. 3.2.2 Motor startup method
        1. 3.2.2.1 Initial Position detect (IPD)
        2. 3.2.2.2 Double align
      3. 3.2.3 Selecting RMP_1 and RMP_2 Pin Resistors
    3. 3.3 Abnormal Speed Threshold
      1. 3.3.1 Selecting CONFIG_3 Pin Resistor
    4. 3.4 PWM Switching Frequency
      1. 3.4.1 Selecting CONFIG_1 Pin Resistor
    5. 3.5 Lead Angle
      1. 3.5.1 Steps to Tune Lead Angle
      2. 3.5.2 Selecting LDANGLE pin resistor
    6. 3.6 Slew Rate and Buck Voltage
      1. 3.6.1 Selecting SLEW_RATE Pin Resistor
  5. 4Revision History

PWM Switching Frequency

It is recommended to choose PWM switching frequency as 75 kHz or 100 kHz for very low inductance and very high-speed motors to avoid discontinuous phase currents.

It is recommended to choose PWM switching frequency below 50 kHz for very high inductance motors and also to minimize PWM switching losses. Please note that selecting PWM switching frequency below 20 kHz will result in audible switching noise.