SLVUCC2 October 2021 MCT8316A
Select appropriate CONFIG_1 pin resistor from Table 3-14 based on the recommendations provided to select PWM switching frequency.
Pin |
PWM switching frequency (kHz) |
CONFIG_1 pin resistor value |
---|---|---|
CONFIG_1 | 10 | Tie to GND |
20 | 10 kΩ, ±5% | |
25 | 22 kΩ, ±5% | |
40 | 39 kΩ, ±5% | |
50 | 62 kΩ, ±5% | |
60 | 91 kΩ, ±5% | |
75 | 150 kΩ, ±5% | |
100 | 240 kΩ, ±5% |