SLVUCC2 October   2021 MCT8316A

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Hardware Setup
      1. 1.1.1 Jumper Configuration
      2. 1.1.2 External Connections
  3. 2Quick Tuning
  4. 3Comprehensive Tuning
    1. 3.1 Cycle by cycle current limit
      1. 3.1.1 Selecting ILIMIT Pin Resistor
    2. 3.2 Motor Startup Settings
      1. 3.2.1 Motor Startup Profile
      2. 3.2.2 Motor startup method
        1. 3.2.2.1 Initial Position detect (IPD)
        2. 3.2.2.2 Double align
      3. 3.2.3 Selecting RMP_1 and RMP_2 Pin Resistors
    3. 3.3 Abnormal Speed Threshold
      1. 3.3.1 Selecting CONFIG_3 Pin Resistor
    4. 3.4 PWM Switching Frequency
      1. 3.4.1 Selecting CONFIG_1 Pin Resistor
    5. 3.5 Lead Angle
      1. 3.5.1 Steps to Tune Lead Angle
      2. 3.5.2 Selecting LDANGLE pin resistor
    6. 3.6 Slew Rate and Buck Voltage
      1. 3.6.1 Selecting SLEW_RATE Pin Resistor
  5. 4Revision History

Initial Position detect (IPD)

Initial Position Detection algorithm (IPD) function can be selected as motor startup method in applications where reverse spin is not acceptable. While this function is suitable for motors with high inertia, such as heavy blades (for example: a ceiling or appliance fan), it is not suitable for motors with low inertia, such as small blades (for example: a computer fan), because the current injection will cause the motor to shake, resulting in the IPD not being accurate.