SLVUC93 September   2021 TPSM63606

 

  1.   Trademarks
  2. 1High-Density EVM Description
    1. 1.1 Typical Applications
    2. 1.2 Features and Electrical Performance
  3. 2EVM Performance Specifications
  4. 3EVM Photo
  5. 4Test Setup and Procedure
    1. 4.1 EVM Connections
    2. 4.2 EVM Setup
    3. 4.3 Test Equipment
    4. 4.4 Recommended Test Setup
      1. 4.4.1 Input Connections
      2. 4.4.2 Output Connections
    5. 4.5 Test Procedure
      1. 4.5.1 Line/Load Regulation and Efficiency
  6. 5Test Data and Performance Curves
    1. 5.1 Efficiency and Load Regulation Performance
    2. 5.2 Waveforms
    3. 5.3 Bode Plot
    4. 5.4 Thermal Performance
    5. 5.5 EMI Performance
  7. 6EVM Documentation
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 PCB Layout
    4. 6.4 Assembly Drawings
    5. 6.5 Multi-Layer Stackup
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Custom Design With WEBENCH® Tools
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation

Bill of Materials

Table 6-1 Component BOM
REF DES QTY VALUE DESCRIPTION PACKAGE PART NUMBER MANUFACTURER
C1, C2, C3, C4 4 2.2 µF CAP, CERM, 2.2 µF, 50 V, X7R 0805 C2012X7R1H225K125AC TDK
C5 1 100 µF CAP, AL, 100 µF, 50 V, 0.34 Ω 8 × 10 mm UUD1H101MNL1GS Nichicon
C6, C7, C8, C9 4 10 µF CAP, CERM, 10 µF, 50 V, X7R 1210 GRM32ER71H106KA12L Murata
C10, C11, C12, C13 4 47 µF CAP, CERM, 47 µF, 16 V, X6S 1210 GRM32EC81C476ME15L Murata
C14 1 0.1 µF CAP, CERM, 0.1 µF, 25 V, X7R 0603 Std Std
C15 1 1 nF CAP, CERM, 1 nF, 50 V, X7R 0402 Std Std
C16 1 22 pF CAP, CERM, 22 pF, 50 V, 5%, C0G/NP0 0402 Std Std
H1, H2, H3, H4 4 Standoff, Hex, 0.5"L, #4-40, Nylon 1902C Keystone
H5, H6, H7, H8 4 Screw, Pan Head, 4-40, 3/8", Nylon NY PMS 440 0038 PH B&F Fastener Supply
J1, J2 2 Terminal block 2 POS 5 mm, TH TSW-110-07-G-S Phoenix Contact
J3, J4 2 Header, 100 mil, 5 × 2, Tin, TH PEC05DAAN Sullins Connector Solutions
J5 1 Header, 100 mil, 8 × 1, Gold, TH TSW-108-07-G-S Samtec
L1 1 1.5 µH Shielded power inductor, 1.5 µH, 9.5 mΩ XGL4030-152MEC Coilcraft
R1 1 0 Ω RES, 0 Ω, 5%, 0.1 W 0603 Std Std
R2 10 Ω RES, 10 Ω, 1%, 0.1 W 0402 Std Std
R3 1 402 kΩ RES, 402 kΩ, 1%, 0.063 W 0402 Std Std
R4 1 0 Ω RES, 0 Ω, 5%, 0.1 W 0402 Std Std
R5 1 1 Ω RES, 1 Ω, 1%, 0.063 W 0402 Std Std
R6 1 133 kΩ RES, 133 kΩ, 1%, 0.063 W 0402 Std Std
R7 1 10 kΩ RES, 10 kΩ, 1%, 0.063 W 0402 Std Std
R8 1 49.9 kΩ RES, 49.9 kΩ, 1%, 0.063 W 0402 Std Std
R9, R11 2 8.06 kΩ RES, 8.06 kΩ, 1%, 0.063 W 0402 Std Std
R10 1 6.98 kΩ RES, 6.98 kΩ, 1%, 0.063 W 0402 Std Std
R12 1 16.9 kΩ RES, 16.9 kΩ, 1%, 0.063 W 0402 Std Std
R13 1 69.8 kΩ RES, 69.8 kΩ, 1%, 0.063 W 0402 Std Std
R14 1 26.7 kΩ RES, 26.7 kΩ, 1%, 0.063 W 0402 Std Std
R15 1 17.4 kΩ RES, 17.4 kΩ, 1%, 0.063 W 0402 Std Std
R16 1 13 kΩ RES, 13 kΩ, 1%, 0.063 W 0402 Std Std
R17 1 8.66 kΩ RES, 8.66 kΩ, 1%, 0.063 W 0402 Std Std
R18 1 6.34 kΩ RES, 6.34 kΩ, 1%, 0.063 W 0402 Std Std
SH-J1, SH-J2, SH-J3 3 Shunt, 100 mil, gold plated, black Shunt 2 pos. 0.1" 881545-2 TE Connectivity
TP1, TP2, TP3, TP5 4 Test point, miniature, SMT 5019 Keystone
U1 1 TPSM63606 36-V, 6-A buck power module B3QFN-20 TPSM63606RDLR Texas Instruments
TPSM63606S 36-V, 6-A buck power module with spread spectrum TPSM63606SRDLR