SLVUC93 September 2021 TPSM63606
Unless otherwise indicated, VIN = 24 V, VOUT = 5 V, IOUT = 6 A and FSW = 1 MHz
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| Input voltage range, VIN | Operating | 4 | 36 | V | ||
| Input voltage turn-on, VIN(on) | Adjusted using EN divider resistors | 5.1 | ||||
| Input voltage turn-off, VIN(off) | 3.65 | |||||
| Input voltage hysteresis, VIN(hys) | 1.45 | |||||
| Input current, disabled, IIN(off) | VEN = 0 V (with 402-kΩ and 133-kΩ UVLO divider) | 45 | µA | |||
| OUTPUT CHARACTERISTICS | ||||||
| Output voltage, VOUT(1) | Adjustable from 1 V to 16 V | 4.9 | 5.0 | 5.1 | V | |
| Output current, IOUT | VIN = 4 V to 36 V (2) | 0 | 6 | A | ||
| Output voltage regulation, ΔVOUT | Load regulation | IOUT = 0 A to 6 A | 0.1% | |||
| Line regulation | VIN = 6 V to 36 V | 0.1% | ||||
| Output voltage ripple, VOUT(AC) | 25 | mVrms | ||||
| Output overcurrent protection, IOCP | 8 | A | ||||
| SYSTEM CHARACTERISTICS | ||||||
| Default switching frequency, FSW(nom) | Adjustable from 200 kHz to 2.2 MHz (based on VOUT) | 1 | MHz | |||
| Half-load efficiency, ηHALF(1) | VIN = 24 V, IOUT = 3 A | VOUT = 2.5 V, FSW = 500 kHz | 89.4% | |||
| VOUT = 3.3 V, FSW = 750 kHz | 92.7% | |||||
| VOUT = 5 V, FSW = 1 MHz | 93.5% | |||||
| VOUT = 12 V, FSW = 2 MHz | 95.7% | |||||
| VIN = 24 V, IOUT = –1.5 A (3) | VOUT = –12 V, FSW = 2 MHz | 90.3% | ||||
| Full-load efficiency, ηFULL(1) | VIN = 24 V, IOUT = 6 A | VOUT = 2.5 V, FSW = 500 kHz | 85.7% | |||
| VOUT = 3.3 V, FSW = 750 kHz | 88.5% | |||||
| VOUT = 5 V, FSW = 1 MHz | 91.4% | |||||
| VOUT = 12 V, FSW = 2 MHz | 94.8% | |||||
| VIN = 24 V, IOUT = –3 A (3) | VOUT = –12 V, FSW = 2 MHz | 91.5% | ||||
| Ambient temperature, TA | –40 | 105 | °C | |||
| Junction temperature, TJ | –40 | 125 | ||||