SLVUC93 September   2021 TPSM63606

 

  1.   Trademarks
  2. 1High-Density EVM Description
    1. 1.1 Typical Applications
    2. 1.2 Features and Electrical Performance
  3. 2EVM Performance Specifications
  4. 3EVM Photo
  5. 4Test Setup and Procedure
    1. 4.1 EVM Connections
    2. 4.2 EVM Setup
    3. 4.3 Test Equipment
    4. 4.4 Recommended Test Setup
      1. 4.4.1 Input Connections
      2. 4.4.2 Output Connections
    5. 4.5 Test Procedure
      1. 4.5.1 Line/Load Regulation and Efficiency
  6. 5Test Data and Performance Curves
    1. 5.1 Efficiency and Load Regulation Performance
    2. 5.2 Waveforms
    3. 5.3 Bode Plot
    4. 5.4 Thermal Performance
    5. 5.5 EMI Performance
  7. 6EVM Documentation
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 PCB Layout
    4. 6.4 Assembly Drawings
    5. 6.5 Multi-Layer Stackup
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Custom Design With WEBENCH® Tools
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation

Input Connections

  • Prior to connecting the DC input source, set the current limit of the input supply to 0.1-A maximum. Ensure the input source is initially set to 0 V and connected to the VIN+ and VIN– connection points as shown in Figure 4-1.
  • Connect voltmeter 1 at VIN S+ and VIN S– connection points to measure the input voltage.
  • Connect ammeter 1 to measure the input current and set it to at least a 0.1-second aperture time.