SLVUC50 April 2021
Make sure the LM66200EVM has the default jumper settings described in Table 5.
| Jumper | Description | Position |
|---|---|---|
| JP1 | Sets ON pin reference | Position 2 and 3 for VIN1 tied to ON Position 1 and 2 for VIN2 tied to ON |
| JP2 | 1 μF | Install JP2 for 1 uF of output capacitance |
| JP5 | 10 Ω | Install JP5 for 10 Ω of load resistance |