SLVUC50 April   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3LM66200EVM Configurations
  5. 4Schematic
  6. 5PCB Layout
  7. 6Test Setup
    1. 6.1 LM66200EVM Test Equipment
    2. 6.2 Setting up the LM66200EVM
  8. 7Test Configuration
  9. 8Bill of Materials (BOM)
  10.   Revision History

LM66200EVM Test Equipment

Read the LM66200 data sheet before using the EVM.

The following test equipment is recommended:

  • Two adjustable power supplies, 0 V–6 V at 2.5-A maximum

  • Oscilloscope

  • A passive or active load