SLVUC50 April 2021 LM66200
This section provides an overview of the LM66200 evaluation board connector and jumpers. Table 2 describes the input and output connectors and jumpers. Table 3 describes the different test points and functinality. Table 4 describes the jumper functionality and configurations.
| Input | Connector and Test Point | Label | Description |
|---|---|---|---|
| VIN1 | J1 | VIN1+ | VIN1 Input connector |
| TP1 | VIN1 | VIN1 Input test point | |
| TP2 | VIN1 SENSE | VIN1 SENSE test point | |
| VIN2 | J3 | VIN2+ | VIN2 Input connector |
| TP3 | VIN2 | VIN2 input test point | |
| TP4 | VIN2 SENSE | VIN2 SENSE test point | |
| VOUT | J4 | VOUT+ | VOUT output connector |
| TP5 | VOUT SENSE | VOUT SENSE test point | |
| TP6 | VOUT | VOUT output test point | |
| GND | J2 | GND | GND connector for inputs |
| J5 | GND | GND connector for output | |
| TP9, TP10, TP11, TP12 | GND | Test point for GND |
| Input | Test point | Label | Description |
|---|---|---|---|
| VOUT | TP7 | ST | Output status pin test point |
| VIN1 | TP8 | ON | Enable pin for LM66200 |
| Input | Jumper | Label | Description |
|---|---|---|---|
| VIN1, VIN2 | JP1 | JP1 | Configures ON to reference VIN1 or VIN2 |
| VOUT | JP2 | JP2 | 1-μF output capacitor |
| JP3 | JP3 | 10-μF output capacitor | |
| JP4 | JP4 | 100-μF output capacitor | |
| JP5 | JP5 | 10-Ω output resistor |