SLVUC50 April   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3LM66200EVM Configurations
  5. 4Schematic
  6. 5PCB Layout
  7. 6Test Setup
    1. 6.1 LM66200EVM Test Equipment
    2. 6.2 Setting up the LM66200EVM
  8. 7Test Configuration
  9. 8Bill of Materials (BOM)
  10.   Revision History

Features

This EVM has the following features:

  • 1.6-V–5.5-V voltage range for each input

  • Various onboard loading conditions

  • Test points on every pin of the LM66200 for easy evaluation