SLVUC37 March   2021 TPS25814

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
    3. 1.3 Applications
  3. 2EVM Setup
  4. 3EVM Connectors, Test Points, and Devices
    1. 3.1 Power: 5 V and 3.3 V Supply
    2. 3.2 Power: 1.8 V Supply
    3. 3.3 Power: Barrel Jack Power Connector
    4. 3.4 Switches: ADCIN1 and ADCIN2
    5. 3.5 Switches: CTL, CHG_HI, EN
    6. 3.6 USB Type-C Connector: DFP and UFP
    7. 3.7 Device: TPS25814
    8. 3.8 Device: HD3SS3220
    9. 3.9 Device: TUSB542
  5. 4Testing Procedures
  6. 5PCB Layouts
  7. 6Schematics
  8. 7Bill of Materials

Description

The TPS25814 is a stand-alone USB Type-C® controller providing cable plug and orientation detection for one USB Type-C connector. Upon cable attachment, the TPS25814 performs cable detection according to the USB Type-C specification. When cable detection is complete, the TPS25814 enables the internal power path. Status indicator pins may be used to control an external multiplexer. The TPS25814EVM allows for the evaluation of the TPS25814 in a system.