SLVUC37 March 2021
The TPS25814 is powered from VIN_3V3 which is supplied by the TPS51220. LDO_3V3 is used to pullup the I2C communication channels as well as the status and control signals. PP5V is the system connection to the internal 5 V power path which is supplied by the TPS51220. VBUS connects directly to the USB Type-C DFP port.
Figure 3-7 TPS25814