SLVUC37 March   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
    3. 1.3 Applications
  3. 2EVM Setup
  4. 3EVM Connectors, Test Points, and Devices
    1. 3.1 Power: 5 V and 3.3 V Supply
    2. 3.2 Power: 1.8 V Supply
    3. 3.3 Power: Barrel Jack Power Connector
    4. 3.4 Switches: ADCIN1 and ADCIN2
    5. 3.5 Switches: CTL, CHG_HI, EN
    6. 3.6 USB Type-C Connector: DFP and UFP
    7. 3.7 Device: TPS25814
    8. 3.8 Device: HD3SS3220
    9. 3.9 Device: TUSB542
  5. 4Testing Procedures
  6. 5PCB Layouts
  7. 6Schematics
  8. 7Bill of Materials

Testing Procedures

Evaluating USB3 Data Capabilities

The TPS25814EVM has the capabilities of passing USB3 signals from a connected UFP to a downstream DFP. This can be done by connecting a USB3 UFP device such as a Type-C flash drive to the USB Type-C DFP port on the TPS25814EVM. Next, connect a USB3 DFP such as a Type-C port on a laptop to the USB Type-C UFP port on the TPS25814EVM. Figure 4-1 shows an example of this test setup.

GUID-20210324-CA0I-QXRQ-HKJD-CKZXFP2QF6NF-low.pngFigure 4-1 USB3 Testing on TPS25814EVM