SLVUC28 August   2022 TPS544C26

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Before You Begin
  4. 2Performance Characteristics
  5. 3Test Point Descriptions
  6. 4Test Setup
  7. 5Fusion I2C Device GUI
    1. 5.1 Opening the I2C Device GUI
    2. 5.2 On and Off Control OPERATION (01h) and ON_OFF_CONFIG (02h)
    3. 5.3 Changing SYS_CONFIG1 (A0h)
    4. 5.4 Changing the Output Voltage
    5. 5.5 Exporting and Importing Configurations
    6. 5.6 Store to and Restore from NVM
  8. 6Schematics
  9. 7PCB Layout
  10. 8BOM

Fusion I2C Device GUI

Click here to download the Graphical User Interface (GUI) used to configure and monitor the TPS544C26 with the Fusion Digital Power graphical user interface (GUI).

The Fusion Digital Power graphical user interface (GUI) combined with a TI USB-to-GPIO USB Interface Adapter can be used to communicate with the device.

Some of the tasks you can perform with the GUI include:

  • Monitor real-time data. Items such as input voltage, output voltage, output current, temperature, and warnings and faults are continuously monitored and displayed by the GUI.
  • Turn on or off the power supply output.

Get more information about the software tool at FUSION_DIGITAL_POWER_DESIGNER.