SLVUC28 August   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Before You Begin
  4. 2Performance Characteristics
  5. 3Test Point Descriptions
  6. 4Test Setup
  7. 5Fusion I2C Device GUI
    1. 5.1 Opening the I2C Device GUI
    2. 5.2 On and Off Control OPERATION (01h) and ON_OFF_CONFIG (02h)
    3. 5.3 Changing SYS_CONFIG1 (A0h)
    4. 5.4 Changing the Output Voltage
    5. 5.5 Exporting and Importing Configurations
    6. 5.6 Store to and Restore from NVM
  8. 6Schematics
  9. 7PCB Layout
  10. 8BOM

Abstract

This user’s guide contains information for the TPS544C26EVM evaluation module (BSR152) as well as for the TPS544C26 DC/DC converter. This user's guide also includes performance specifications, schematic, layout, and bill of materials for the TPS544C26EVM.