SLVUC26A March   2021  – April 2021 LM53602-Q1 , LM53603-Q1 , LP8733-Q1 , TDA3MA , TDA3MV , TPS22965-Q1 , TPS54116-Q1 , TPS61240-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Device Versions
  4. 3Platform Connection
  5. 4BOOT OTP Configuration
  6. 5OTP Memory Configuration, Static Platform Settings
  7. 6OTP Memory Configuration, Power-Up and Power-Down Sequence Settings
  8. 7Revision History

OTP Memory Configuration, Power-Up and Power-Down Sequence Settings

A power sequence is an automatic preprogrammed sequence handled by the LP8733-Q1 device to configure the device resources: BUCKs, LDOs and GPOs into ON or OFF state.

GUID-20201215-CA0I-QJ5L-D59K-WTMVRRVC57GL-low.gif Figure 6-1 Power-Up and Power-Down Sequence
Note: GPO2 and PGOOD are both open drain and wire-ORd together for the PORz signal to the processor.