SLVUC26A March   2021  – April 2021 LM53602-Q1 , LM53603-Q1 , LP8733-Q1 , TDA3MA , TDA3MV , TPS22965-Q1 , TPS54116-Q1 , TPS61240-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Device Versions
  4. 3Platform Connection
  5. 4BOOT OTP Configuration
  6. 5OTP Memory Configuration, Static Platform Settings
  7. 6OTP Memory Configuration, Power-Up and Power-Down Sequence Settings
  8. 7Revision History

BOOT OTP Configuration

All LP8733-Q1 resource settings are stored in the form of registers. Therefore, all platform-related settings are linked to an action altering these registers. This action can be a static update (register initialization value) or a dynamic update of the register (either from the user or from a power sequence).

Resources and platform settings are stored in nonvolatile memory (OTP).