SLVUBZ2A September 2020 – December 2020
Table 7-3 indicates the components that must be changed from the default configuration to configure channel 2 and channel 3 as a dual phase buck controller. These changes result in channel 2 and channel 3 producing a 3.3 V output, capable of providing 14 A of output current.
| Component | Action | Comment |
|---|---|---|
| Feedback network configuration | ||
| R46 | Do not populate | |
| R55 | Populate with 1 kΩ | Configures output voltage to be 3.3 V |
| R68 | 0 Ω | Short FB3 to ground |
| Compensation configuration | ||
| R69 | Do not populate | |
| C75 | Do not populate | |
| C73 | Do not populate | |
| Soft-Start configuration | ||
| C76 | Do not populate | |
| J20 | Open | J18 can be used to enable diode emulation mode |
| Powertrain component configuration | ||
| R58 | Short with 0 Ω resistor | Connects the output of channel 2 and channel |