SLVUBZ2A September 2020 – December 2020
Figure 5-7 and Figure 5-8 illustrate the EVM thermal images. There is no airflow flow over the EVM.
Figure 5-7 Thermal Performance VIN = 13.5 V,
IOUT2 =5 A, IOUT3 = 7 A
Figure 5-8 Thermal performance VIN = 3 V,
IOUT2 =5 A, IOUT3 = 7 A