SLVUBZ0A November 2020 – December 2020
The TPS2116EVM is an evaluation module for the TPS2116 low IQ power multiplexer. The TPS2116 is a dual-input, single-output device that can be configured for automatic or manual switchover. The low quiescent current makes the TPS2116 ideal for systems with a battery supply as an input to extend the life of the battery when in use.