SLVUBZ0A November 2020 – December 2020
Read the TPS2116 data sheet before using the EVM.
The following test equipment is recommended:
Two adjustable power supplies, 0 V–6 V at 2.5 A maximum
Oscilloscope
A passive or active load