SLVUBZ0A November   2020  – December 2020 TPS2116

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3TPS2116EVM Configurations
  5. 4Schematic
  6. 5PCB Layout
  7. 6Test Setup
    1. 6.1 TPS2116EVM Test Equipment
    2. 6.2 Setting up the TPS2116EVM
  8. 7Test Configuration
  9. 8Bill of Materials (BOM)
  10.   Revision History

Description

The TPS2116EVM is a two layer PCB that enables the evaluation of the TPS2116 low IQ power multiplexer. This EVM contains multiple jumpers to configure the different modes of operation of the TPS2116. Table 1-1 lists the different modes of operation.

For additional details on power multiplexers, and the data sheet, see Power muxes on TI.com.

Table 1-1 TPS2116 Modes of Operation
EVMDeviceModes of OperationVOUT RangeIOUT MAX
TPS2116EVMTPS2116
  • Priority
  • Manual
1.6 V–5.5 V2.5 A