SLVU281B May 2009 – August 2021 TPS54620
Figure 2-7 shows the TPS54620EVM-374 output voltage ripple. The output current is the rated full load of 6 A and VIN = 12 V. The ripple voltage is measured directly across the output capacitors.
Figure 2-7 TPS54620EVM-374 Output Ripple