SLVU281B May 2009 – August 2021
This section shows a thermal image of the TPS54620EVM-374 running at 12 V input and 6 A load. there is no air flow and the ambient temperature is 25°C. The peak temperature of the IC (70°C) is well below the maximum recommended operating condition listed in the data sheet of 150°C.
Figure 2-11 TPS54620EVM-374 Thermal Image