SLVU281B May 2009 – August 2021
Figure 2-5 shows the TPS54620EVM-374 response to load transients. The current step is from 25% to 75% of maximum rated load at 12 V input. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output.
Figure 2-5 TPS54620EVM-374 Transient Response