SLVU157A March 2006 – October 2021
The efficiency for both EVMs peak at a load current of about 0.75 A and then decrease as the load current increases towards full load. Figure 2-1 shows the efficiency for the TPS5430EVM-173 at an ambient temperature of 25°C.
Figure 2-1 TPS5430 EfficiencyFigure 2-2 shows the efficiency for the TPS5431EVM-173 at an ambient temperature of 25°C.
Figure 2-2 TPS5431 EfficiencyThe efficiency is lower at higher ambient temperatures, due to temperature variation in the drain-to-source resistance of the MOSFETs.