SLVU157A March 2006 – October 2021
To change the output voltage of the EVMs, it is necessary to change the value of resistor R2. Changing the value of R2 can change the output voltage above 1.25 V. The value of R2 for a specific output voltage can be calculated using Equation 1.
Table 1-3 lists the R2 values for some common output voltages. Note that VIN must be in a range so that the minimum on-time is greater than 200 ns, and the maximum duty cycle is less than 87%. The values given in Table 1-3 are standard values, not the exact value calculated using Equation 1.
| Output Voltage (V) | R2 Value (kΩ) |
|---|---|
| 1.8 | 21.5 |
| 2.5 | 9.53 |
| 3.3 | 5.90 |
| 5 | 3.24 |