SLVK307 April 2026 SN54SC1G125-SEP
Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross sections according to methods described in Heavy Ion Orbital Environment Single-Event Effects Estimations application report. We assume a minimum shielding configuration of 100 mils (2.54mm) of aluminum, and worst-week solar activity (this is similar to a 99% upper bound for the environment). Table 6-1 and Table 6-2 provide the event rate calculation using the 95% upper bounds for the SEL and the SET, respectively.
| Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBF (Years) |
|---|---|---|---|---|---|---|
| LEO (ISS) | 47 | 4.72 × 10–4 | 3.69 × 10–8 | 1.74 × 10–11 | 7.26 × 10–4 | 1.57 × 108 |
| GEO | 1.55 × 10–3 | 5.73 × 10–11 | 2.39 × 10–3 | 4.52 × 107 |
| Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBF (Years) |
|---|---|---|---|---|---|---|
| LEO (ISS) | 47 | 4.72 × 10–4 | 3.69 × 10–7 | 1.74 × 10–10 | 7.26 × 10–3 | 1.57 × 107 |
| GEO | 1.55 × 10–3 | 5.73 × 10–10 | 2.39 × 10–2 | 4.728 × 106 |