SLVK307 April 2026 SN54SC1G125-SEP
The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the SN54SC1G125-SEP. SEE performance was verified at minimum (1.1V) and maximum (5.5V) operating conditions. Heavy-ions with an LETEFF of 47MeV-cm2/mg were used to irradiate three production devices with a fluence of 1 × 107 ions/cm2. The results demonstrate that the SN54SC1G125-SEP is SEL-free up to LETEFF = 47MeV-cm2/mg as 125°C. Single-event transient (SET) performance at minimum and maximum operating voltages saw no excursions ≥|2%| trigger up to fluence of 1 × 107 ions/cm2, as shown and discussed in this report.