SLVK268 June   2026 OPA4H838-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Introduction
  5. 2Single-Event Effects (SEE)
  6. 3Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Test Setup and Procedures
  9. 6Destructive Single-Event Effects (DSEE)
    1. 6.1 Single-Event Latch-up (SEL) Results
  10. 7Single-Event Transients (SET)
  11. 8Summary
  12. 9References

Device and Test Board Information

The OPA4H838-SEP is packaged in a 14-pin plastic TSSOP (PW) package. The AMP-PDK-EVM evaluation module (EVM) is used to evaluate the performance and characteristics of the OPA4H838-SEP under heavy ion radiation. The OPA4H838-SEP devices are decapsulated to reveal the bare die face for all heavy-ion testing. The device under test (DUT) is inserted into a socket into the AMP-PDK-EVM to test various units with the same EVM. The plastic supporting bar across the top of the socket lid is removed. Each device is configured in the buffer configuration (Buffer Section). For more information about the AMP-PDK-EVM evaluation module, click here.

OPA4H838-SEP Pinout DiagramFigure 3-1 Pinout Diagram
OPA4H838-SEP AMP-PDK-TSSOP-14 SocketFigure 3-2 AMP-PDK-TSSOP-14 Socket
OPA4H838-SEP AMP-PDK-TSSOP-14 Socket -
                        Plastic bar removed Figure 3-3 AMP-PDK-TSSOP-14 Socket - Plastic bar removed
OPA4H838-SEP AMP-PDK-EVM Evaluation Module Used for OPA4H838-SEP SEE Testing Top ViewFigure 3-4 AMP-PDK-EVM Evaluation Module Used for OPA4H838-SEP SEE Testing Top View
OPA4H838-SEP AMP-PDK-EVM BoardFigure 3-5 AMP-PDK-EVM Board