SLVK262A February   2026  – May 2026 TPS7H5030-SEP , TPS7H5031-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects (SEE)
  6. 3 Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 LETEFF and Range Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
    1. 8.1 Open-Loop Configuration
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A References
  15.   B Revision History

LETEFF and Range Calculation

 Generalized Cross-Section of the LBC7 Technology BEOL Stack on the TPS7H503x-SEP [Left] and SEUSS 2024 Application Used to Determine Key Ion Parameters [Right]Figure 5-1 Generalized Cross-Section of the LBC7 Technology BEOL Stack on the TPS7H503x-SEP [Left] and SEUSS 2024 Application Used to Determine Key Ion Parameters [Right]

The TPS7H503x-SEP is fabricated in the TI Linear BiCMOS 250-nm process with a back-end-of-line (BEOL) stack consisting of four levels of standard thickness aluminum. The total stack height from the surface of the passivation to the silicon surface is 10.9μm based on nominal layer thickness as shown in Figure 5-1.

Accounting for energy loss through the degrader, copper foil, beam port window, air gap, and the BEOL stack of the TPS7H503x-SEP, the effective LET (LETEFF) at the surface of the silicon substrate and the range was determined with:

  • SEUSS 2024 software (provided by TAMU and based on the latest SRIM-2013 [7] models)
  • MSU Stack-Up Calculator (provided by MSU FRIB and based on latest SRIM-2013 [7] models)

The results are shown in Table 5-1.

Table 5-1 Ion LETEFF and Range in Silicon
FacilityBeam Energy (MeV/nucleon)Ion TypeDegrader Steps (#)Degrader Angle (°)Copper Foil Width (μm)Beam Port WindowAir Gap (mm)Angle

of Incidence

LETEFF (MeV × cm2/mg)Range in Silicon (μm)
KSEE19.5109Ag--53-mil PEN60049.186.6
TAMU15109Ag00-1-mil Aramica40047.794.2