SLVK245 December   2025 INA1H94-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Overview
  5. 2SEE Mechanisms
  6. 3Irradiation Facilities and Telemetry
  7. 4Test Device and Test Board Information
    1. 4.1 Qualification Circuits and Boards
    2. 4.2 Characterization Devices and Test Board Schematics
  8. 5Results
    1. 5.1 SEL Qualification Results
    2. 5.2 SET Characterization Results: TAMU K500 Cyclotron
    3. 5.3 Analysis
  9. 6Summary
  10.   A Texas A&M University Results Appendix
  11.   B References

Irradiation Facilities and Telemetry

For SEL qualification and SET characterization testing, heavy ion species were provided and delivered by the TAMU Cyclotron Radiation Effects Facility 3 using a superconducting cyclotron and advanced electron cylotorn resonance (ECR) ion source. Ion beams were delivered with high uniformity over a 1-inch diameter circular cross sectional area for the in-air station. Uniformity is achieved by magnetic defocusing. The intensity of the beam is regulated over a broad range spanning several orders of magnitude. These measurements are real-time continuous and establish dosimetry and integrated fluence. An ion flux of 105 ions / s-cm2 was used to provide heavy ion fluences to 107 ions / cm2 for most runs. Ion flux was increaded to 1.5 × 107 ions / s-cm2 for some runs, to show SEL immunity at multiple flux rates and to explore the effect of flux rate on transient event counts.