SLVK245 December   2025 INA1H94-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Overview
  5. 2SEE Mechanisms
  6. 3Irradiation Facilities and Telemetry
  7. 4Test Device and Test Board Information
    1. 4.1 Qualification Circuits and Boards
    2. 4.2 Characterization Devices and Test Board Schematics
  8. 5Results
    1. 5.1 SEL Qualification Results
    2. 5.2 SET Characterization Results: TAMU K500 Cyclotron
    3. 5.3 Analysis
  9. 6Summary
  10.   A Texas A&M University Results Appendix
  11.   B References

Characterization Devices and Test Board Schematics

Heavy ions were used to irradiate the devices. A nominal flux of 1.3 × 105 ions / s-cm2 was used for SEL characterization, at 125°C die temperature. Nominal flux of 1 × 105 ions / s-cm2 was used for SET characterization, at ambient temperature.

For SEE characterization, the INA1H94-SEP was biased with bipolar split supplies. The circuit was connected as shown on Figure 4-4. Different supply voltages, input common-mode voltages and differential voltage conditions were tested.

 SEE Characterization Circuit Block DiagramFigure 4-4 SEE Characterization Circuit Block Diagram

Input and supply voltages were provided by SMU PXI cards, connected with banana cables. Figure 4-5 shows the decoupling supply capacitance scheme used. Current was monitored over time for both V+ and V-.

 Characterization Board Voltage Supply ConnectionsFigure 4-5 Characterization Board Voltage Supply Connections

The positive and negative inputs of the difference amplifier are driven with separate SMU sources, allowing control of the differential and common-mode voltage input signals.Figure 4-5 shows the input SMU connections and optional filters.

 Characterization Board Input Connections Figure 4-6 Characterization Board Input Connections

For SET testing, the device outputs were monitored using oscilloscope PXI cards, connected with BNC cables. 100Ω of series isolation resistance was used on the output channel to drive the cable capacitance. Figure 4-5 shows the output oscilloscope connections and optional load resistors and capacitors.

 Characterization Board Output Connections Figure 4-7 Characterization Board Output Connections