SLVK199A August 2025 – August 2026 TPS7H3024-SP , TPS7H3034-SP , TPS7H3134-SP
The TPS7H3XX4-SP is packaged in a 22-pin CFP-HFT ceramic package. Figure 3-1 shows a delidded unit. The TPS7H3024EVM-CVAL and TPS7H3124EVM-CVAL were used to evaluate the performance and characteristics of the TPS7H3XX4-SP under heavy ion radiation and can be seen in Figure 3-2 and Figure 3-3. The configuration used during the heavy-ions test campaign is provided in Figure 3-4 and Figure 3-5 for TPS7H30X4-SP and TPS7H31X4-SP, respectively.
Figure 3-3 TPS7H3124EVM-CVAL Top View
Figure 3-4 TPS7H30x4EVM-CVAL Schematic for SEE Testing