SLVK199A August 2025 – August 2026 TPS7H3024-SP , TPS7H3034-SP , TPS7H3134-SP
During SEL characterization, the device was heated using a closed-loop PID controlled heat gun [MISTRAL 6 System (120V, 2400W)] to 125°C. The temperature of the die was constantly monitored during testing at TAMU through an IR camera integrated into the control loop to create closed-loop temperature control. The DUT temperature was monitored prior to being irradiated with a FLIR IR-camera to ensure the junction temperature at KSEE. The species used for SEL testing was 165Ho and 169Tm for TAMU and KSEE, respectively. An incident angle was used which achieved an LETEFF of 75MeV·cm2/mg.
12 production units of the TPS7H3XX4-SP were tested for SEL at a flux of ≈1 × 105 ions/cm2·s, a fluence of ≈ 107 ions/cm2, maximum recommended VIN voltage (14V), maximum recommended VPULL-UPX voltage (7V). For SEL testing the device was configured in the following 4 different operating modes. Table 7-1 showcases the operating modes used during testing.
| RUN # | UNIT # | DEVICE | MODE | WD |
|---|---|---|---|---|
| 1 | 1 | TPS7H3024-SP | 0 | SW |
| 2 | 2 | TPS7H3024-SP | 0 | OFF |
| 3 | 3 | TPS7H3024-SP | 1 | SW |
| 4 | 4 | TPS7H3024-SP | 1 | OFF |
| 5 | 5 | TPS7H3024-SP | 0 | OFF |
| 6 | 6 | TPS7H3024-SP | 1 | OFF |
| 7 | 7 | TPS7H3124-SP | 0 | OFF |
| 8 | 8 | TPS7H3124-SP | 0 | SW |
| 9 | 9 | TPS7H3134-SP | 1 | OFF |
| 10 | 10 | TPS7H3134-SP | 1 | SW |
| 11 | 11 | TPS7H3034-SP | 0 | OFF |
| 12 | 12 | TPS7H3034-SP | 0 | SW |
For more configuration information please refer to Table 6-1.
Not a single functional interrupt was observed, neither a high current event on any of the power supplies of the TPS7H3XX4-SP. This indicates the TPS7H3XX4-SP is SEL-free. The results for twelve runs across all devices are shown in Table 8-5. A typical VIN current versus time plot during a SEL run is shown in Figure 7-1 and Figure 7-2.
| RUN # | UNIT # | FACILITY | ION | LETEFF (MeV·cm2/mg) | FLUX (ions/cm2/s) | FLUENCE (ions/cm2) | SEL (NUMBER OF EVENTS) |
|---|---|---|---|---|---|---|---|
| 1 | 1 | TAMU | 165Ho | 75 | 5.48 × 104 | 1.00 × 107 | 0 |
| 2 | 2 | TAMU | 165Ho | 75 | 5.31 × 104 | 1.00 × 107 | 0 |
| 3 | 3 | TAMU | 165Ho | 75 | 5.85 × 104 | 1.00 × 107 | 0 |
4 | 4 | TAMU | 165Ho | 75 | 5.83 × 104 | 1.00 × 107 | 0 |
5 | 5 | KSEE | 169Tm | 75.1 | 7.72 × 104 | 1.00 × 107 | 0 |
6 | 6 | KSEE | 169Tm | 75.1 | 1.02 × 105 | 1.00 × 107 | 0 |
7 | 7 | KSEE | 169Tm | 75.1 | 1.16 × 105 | 1.00 × 107 | 0 |
8 | 8 | KSEE | 169Tm | 75.1 | 1.20 × 105 | 1.00 × 107 | 0 |
9 | 9 | KSEE | 169Tm | 75.1 | 1.23 × 105 | 1.00 × 107 | 0 |
10 | 10 | KSEE | 169Tm | 75.1 | 1.12 × 105 | 1.00 × 107 | 0 |
11 | 11 | KSEE | 169Tm | 75.1 | 1.07 × 105 | 1.00 × 107 | 0 |
12 | 12 | KSEE | 169Tm | 75.1 | 1.09 × 105 | 1.00 × 107 | 0 |
Using the MFTF method described in Single-Event Effects (SEE) Confidence Interval Calculations application report and combining (or summing) the fluence of the twelve runs at 125°C (12 × 107) ions/cm2, the upper-bound cross-section (using a 95% confidence level) is calculated as:
σSEL ≤ 3.07 × 10-8 cm2/device for LETEFF = 75MeV·cm2/mg and T = 125°C.