SLVK197 April 2026 SN54SC1G08-SEP
The purpose of this study was to characterize the effects of heavy-ion irradiation on the single-event latch-up (SEL) performance of the SN54SC1G08-SEP radiation-tolerant, Single 2-Input Positive-AND Gate. SEE performance was verified at minimum (1.1V) and maximum (5.5V) operating conditions. Heavy-ions with an LETEFF of 47MeV-cm2/ mg were used to irradiate three production devices with a fluence of 1 × 107 ions / cm2. The results demonstrate that the SN54SC1G08-SEP is SEL-free up to LETEFF = 47MeV-cm2/ mg as 125°C. SET performance for the minimum and maximum operating voltage saw no excursions ≥ |2%|, as shown and discussed in this report.